IESNA:LM-63-2002
[TEST]P954003
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31890
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4974.3 4670.2 4406.4 4094.2 3782.1 3588.7 3520.2 3530.3 3588.7 3663.2
4011.6 5093.1 6849.2 8609.3 10389.6 11753 12957.3 13903.8 14872.4 15494.7
15541.1 14769.7 11324 9866 8208.5 5578.4 3455.8 2730.8 1834.6 966.7
483.3 366.5 233.6 136.9 54.4 0 0
4974.3 4712.5 4448.6 4138.5 3822.3 3627 3554.5 3548.4 3598.8 3667.3
3935.1 4873.6 6561.2 8538.8 10246.6 11666.4 12917 13998.4 14904.7 15623.6
15784.7 15148.3 11819.4 10115.7 8536.8 5934.9 3679.3 2833.5 1897.1 1015
563.9 443.1 302.1 197.4 128.9 30.2 0
4974.3 4706.4 4458.7 4164.7 3856.6 3665.2 3584.7 3568.6 3600.8 3663.2
3838.4 4527.2 5973.1 7860.1 9690.8 11322 12800.2 14064.9 15172.5 16094.9
16433.2 16153.3 15100 11871.8 9956.6 7346.6 4609.8 3318.9 2414.6 1411.7
950.5 785.4 686.7 571.9 392.7 68.5 0
4974.3 4734.6 4497 4241.2 3965.3 3759.9 3669.3 3633 3645.1 3693.4
3780 4138.5 5097.1 6647.8 8492.5 10335.2 12149.7 13883.6 15434.3 16556
17236.7 17329.4 16825.9 15951.9 14522 12065.1 9851.9 7564.1 5070.9 2348.2
1192.2 785.4 594.1 392.7 155.1 0 0
4974.3 4744.7 4545.3 4329.8 4106.3 3935.1 3832.4 3792.1 3786.1 3824.3
3888.8 4021.7 4448.6 5409.3 6889.5 8645.6 10609.1 12633 14642.9 16332.5
17563 18227.6 18253.7 17768.4 17109.9 16209.7 14951 12782 9509.5 5743.6
2452.9 853.9 356.5 199.4 78.5 6 0
4974.3 4785 4607.7 4458.7 4297.6 4168.7 4098.2 4066 4062 4092.2
4150.6 4235.2 4412.4 4807.1 5610.6 6851.2 8474.4 10327.1 12264.5 14185.7
16014.3 17563 18737.1 19210.3 19256.6 19234.5 19258.7 18714.9 16205.6 11519.3
6424.3 2162.9 549.8 203.4 50.3 4 0
4974.3 4825.2 4690.3 4593.6 4517.1 4466.8 4456.7 4474.8 4511.1 4559.4
4631.9 4732.6 4863.5 5081 5443.5 6063.8 7028.4 8325.3 9787.4 11358.2
13066 14832.2 16552 18106.7 19480.2 20605.9 21784.1 22960.2 22938 19335.2
12006.7 5085 1325.1 374.6 112.8 8.1 0
4974.3 4879.6 4799.1 4752.7 4746.7 4774.9 4833.3 4934 5030.7 5147.5
5304.5 5463.6 5622.7 5838.2 6120.2 6557.2 7233.8 8184.4 9298 10613.1
12111.4 13609.7 15170.5 16656.7 18573.9 20547.5 22944 25197.6 26329.4 24976
19691.6 10740 3008.7 640.4 136.9 10.1 0
4974.3 4940 4911.8 4940 4998.4 5095.1 5217.9 5362.9 5499.9 5652.9
5820.1 5989.3 6168.5 6406.1 6718.3 7171.4 7799.7 8675.8 9765.3 11028
12552.5 14175.6 15984.1 17951.7 20084.3 22454.7 24955.9 27310.1 28522.5 27316.2
21500.1 9906.2 2104.5 545.8 112.8 10.1 0
4974.3 4938 4930 4966.2 5036.7 5149.5 5290.4 5427.4 5586.5 5733.5
5898.6 6059.7 6245 6466.5 6786.7 7247.9 7890.4 8768.4 9880.1 11243.4
12790.1 14485.8 16334.5 18386.7 20573.7 22980.3 25489.6 27733 28733.9 26998
20267.6 8248.8 1601 424.9 84.6 8.1 0
4974.3 4978.3 5010.5 5121.3 5256.2 5439.5 5661 5882.5 6102 6323.6
6539 6770.6 7018.3 7352.6 7840 8464.3 9229.6 10204.3 11372.3 12681.4
14079 15529 17095.8 18576 19933.3 21083.2 21973.4 22245.2 21254.4 18167.1
11656.3 3421.6 622.3 191.3 48.3 16.1 0
4974.3 4996.4 5056.8 5177.7 5350.9 5568.4 5808 6059.7 6307.4 6533
6752.5 6966 7193.6 7471.5 7803.8 8254.9 8855 9586 10405.7 11253.5
12111.4 12975.4 13813.1 14475.7 14822.1 14826.1 14509.9 13793 12318.9 10232.5
6639.7 2229.4 497.4 163.1 62.4 24.2 0
4974.3 5000.4 5075 5195.8 5375 5578.4 5793.9 6001.3 6176.5 6309.5
6386 6434.3 6450.4 6474.6 6522.9 6601.5 6810.9 7256 7819.9 8371.7
8732.1 8897.3 8865.1 8416 7429.2 6124.2 4676.2 3065.1 1784.3 962.6
515.6 227.6 94.7 38.3 14.1 2 0
4974.3 5012.5 5056.8 5141.4 5203.8 5238.1 5242.1 5161.6 5014.5 4762.8
4408.4 3965.3 3461.8 2954.4 2465 2007.8 1599 1323.1 1226.4 1214.4
1226.4 1218.4 1095.5 868 620.3 414.9 275.9 209.4 173.2 141
108.7 68.5 28.2 12.1 4 0 0
4974.3 5014.5 5004.5 4936 4789 4565.4 4261.4 3822.3 3248.4 2581.8
1959.5 1450 1081.4 886.1 815.6 801.5 791.5 779.4 759.2 737.1
702.8 628.3 517.6 402.8 310.1 245.7 195.3 153.1 118.8 88.6
58.4 28.2 12.1 4 0 0 0
4974.3 4986.3 4879.6 4621.8 4233.2 3727.7 3038.9 2283.7 1639.3 1190.2
952.6 849.9 787.4 735.1 688.7 650.5 630.3 608.2 588.1 567.9
535.7 479.3 406.8 330.3 259.8 207.4 167.2 128.9 96.7 66.5
34.2 16.1 6 0 0 0 0
4974.3 4950.1 4704.4 4273.4 3673.3 2928.2 2070.3 1415.8 1057.3 934.4
874 817.6 747.1 662.6 576 503.5 449.1 424.9 441 465.2
465.2 437 386.7 322.2 253.7 201.4 157.1 122.8 90.6 60.4
38.3 16.1 6 0 0 0 0
4974.3 4936 4571.5 3959.3 3141.6 2175 1419.8 1053.3 956.6 904.2
849.9 773.3 682.7 586 493.4 414.9 350.4 318.2 304.1 300.1
302.1 302.1 294 267.8 235.6 201.4 169.2 134.9 108.7 86.6
64.4 38.3 8.1 0 0 0 0
4974.3 4930 4462.7 3737.7 2767.1 1774.2 1166 992.8 938.5 888.1
819.6 731 634.4 535.7 451.1 380.6 336.3 312.2 296 281.9
267.8 255.8 245.7 233.6 217.5 195.3 167.2 141 120.8 98.7
72.5 44.3 8.1 0 0 0 0
4974.3 4905.8 4364.1 3538.4 2475 1514.4 1061.3 974.7 928.4 870
795.5 712.9 624.3 527.6 443.1 380.6 342.4 322.2 308.1 296
279.9 267.8 253.7 239.7 221.5 191.3 153.1 130.9 108.7 86.6
60.4 28.2 4 0 0 0 0
4974.3 4903.8 4333.9 3463.9 2356.2 1417.8 1029.1 966.7 924.4 861.9
785.4 708.9 626.3 535.7 449.1 382.6 346.4 326.2 310.1 298.1
286 271.9 255.8 237.6 211.5 171.2 124.9 104.7 84.6 62.4
40.3 14.1 0 0 0 0 0
4974.3 4907.8 4315.7 3433.7 2305.9 1387.6 1029.1 964.6 920.3 859.9
781.4 704.9 626.3 533.7 447.1 380.6 346.4 326.2 312.2 300.1
288 271.9 255.8 237.6 209.4 165.1 120.8 102.7 80.6 60.4
36.2 12.1 0 0 0 0 0
